IESNA:LM-63-2002
[TEST]P939489
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8224
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1095.9 1010.5 932.7 860.3 801.1 775.8 774.5 787.8 823.4 899
1016.8 1154.6 1310.2 1480.9 1624.1 1753.4 1873.5 2006.4 2114.9 2231.4
2375 2469.7 2539.5 2629.3 2758.2 3019.6 3410.4 3902.6 4308.5 4254.7
3490.4 1871.7 610.4 259.2 101.4 33.3 0
1095.9 1016.8 939.4 866.1 806.9 777.6 778 790.5 825.6 900.3
1015.9 1147.9 1304 1476.9 1620.5 1751.7 1869 1994.9 2108.2 2225.2
2366.1 2475 2550.1 2614.2 2747.5 2993 3364.6 3857.2 4291.6 4244.5
3556.7 1976.6 702 269.9 113.4 40.5 0
1095.9 1019.4 945.2 874.9 816.3 782.9 778.5 786.5 813.6 870.9
969.2 1101.2 1253.7 1416.9 1570.7 1709 1824.6 1930.4 2042 2169.1
2310.5 2463 2587.5 2684 2801.8 3001.4 3321.9 3804.8 4354.3 4574.8
4068.4 2641.3 1052.8 470.4 207.6 74.2 0
1095.9 1018.1 950.5 884.7 827.4 794 784.2 790 808.7 850.9
930.5 1043.4 1178.2 1325.3 1476.5 1634.7 1785.5 1912.2 2031.3 2161.6
2319.8 2478.1 2622.2 2751.5 2901.8 3089.9 3383.3 3862.6 4592.1 5310.1
5297.2 3911 1991.3 940.3 434.8 148.9 0
1095.9 1024.8 963.4 906.5 854.5 817.6 803.8 806.5 820.7 851.8
908.3 995 1111 1235.5 1366.7 1521.4 1701.4 1889.5 2055.8 2227.8
2394.1 2579.5 2775.1 2960.9 3169 3431.3 3800.8 4344.9 5214.1 6309.6
6703 5232.8 3400.2 1745 755.8 235.2 0
1095.9 1023.9 967.4 910.5 859.4 820.7 805.1 808.7 822.5 852.7
903.4 987.9 1099.5 1222.2 1350.2 1501.4 1683.2 1874.4 2049.5 2229.6
2400.8 2585.7 2781.3 2977.4 3195.2 3466 3835 4372.1 5215 6286
6699.9 5311.5 3385.5 1717.9 739.3 226.7 0
1095.9 1033.2 982.1 935 890.5 854.9 836.7 833.6 846.9 874.1
917.6 984.8 1070.1 1172.8 1300 1444.9 1633.4 1844.6 2075.3 2320.7
2567.5 2810.2 3039.2 3261.9 3497.6 3763.4 4063.5 4433.9 4908.7 5358.1
5082.9 3573.6 1531.6 487.7 176.1 43.1 0
1095.9 1044.8 1004.3 969.6 936.7 907.8 889.2 880.3 886.1 909.6
947.9 997.7 1063.4 1155 1280 1438.2 1627.6 1845.5 2082 2323
2552.4 2771.5 2980.1 3181 3362 3519.8 3643.8 3713.6 3655.8 3218.4
2046 715.8 281 161.4 80 27.6 0
1095.9 1060.8 1033.7 1010.5 990.1 970.1 957.6 953.6 957.6 973.2
999.4 1036.8 1092.3 1177.7 1291.5 1436 1610.7 1808.1 2009.5 2206
2387 2566.1 2714.6 2846.2 2942.7 2990.7 2972.9 2832.9 2449.2 1649.9
682.4 293 200.5 140.9 90.3 39.1 0
1095.9 1076.3 1063.4 1054.1 1045.2 1038.6 1037.2 1043 1055 1076.8
1105.7 1143.9 1195.9 1274.6 1375.5 1508.5 1672.1 1856.6 2050 2250.9
2455 2656.4 2843.1 3004.1 3131.7 3181.5 3085 2713.3 1923.7 867.8
359.7 230.3 163.2 111.6 72.9 33.3 0
1095.9 1099 1100.8 1105.7 1111 1119 1131 1151.5 1179.5 1215.1
1260.8 1316.9 1394.7 1503.1 1645 1817 2011.8 2218 2432.3 2647.1
2860 3069 3265.5 3400.2 3426.4 3285.9 2912.9 2253.6 1304 488.6
252.5 174.7 120.9 74.7 44.5 16 0
1095.9 1105.2 1113.2 1126.6 1138.1 1151.9 1170.6 1193.3 1224.8 1263.1
1308.9 1368.4 1447.1 1550.7 1676.1 1822.4 1982.9 2150.9 2325.2 2495.9
2659.1 2820.9 2958.3 3036.5 3002.7 2816.5 2441.2 1861.9 1061.2 402.4
214.7 146.3 101.4 60.9 33.3 9.3 0
1095.9 1112.4 1128.8 1146.6 1166.1 1183 1206.2 1232.4 1260 1296.9
1337.8 1384 1444 1519.1 1606.7 1705 1812.1 1922.4 2035.3 2142
2242 2323 2364.8 2331 2194 1933.1 1572.5 1139 646.9 297
180.9 128 90.7 59.1 35.1 12 0
1095.9 1120.8 1149.7 1179.5 1205.3 1225.3 1247.1 1264 1276.8 1289.3
1298.2 1304.9 1311.1 1314.2 1309.3 1287.5 1247.5 1199 1151.5 1081.7
967.4 821.1 680.2 562.8 466.8 390.8 331.7 285.4 246.3 213
179.2 149.8 121.8 91.1 58.2 21.3 0
1095.9 1133.2 1170.1 1206.2 1230.6 1246.6 1255.1 1258.2 1251.5 1239.9
1223.1 1198.2 1157.7 1105.2 1039.4 966.5 895.4 827.4 760.2 692.7
624.2 562 508.6 456.1 410.4 370.3 337 308.1 280.1 252.1
219.2 187.6 151.2 112.9 66.2 26.2 0
1095.9 1143.9 1190.2 1223.1 1243.5 1250.2 1246.2 1239.1 1222.6 1199
1160.4 1099.9 1030.5 964.3 913.2 870.9 823.8 769.6 714 662
619.8 597.1 564.2 518.8 475.7 436.6 397 358.3 324.1 291.2
253.4 212.1 164.1 116 67.6 32.5 0
1095.9 1152.8 1202.2 1232.8 1244 1240.4 1233.7 1218.6 1191.5 1149.3
1093.2 1033.7 979.9 932.7 887.8 843.8 797.1 747.8 704.7 672.2
662.4 659.8 637.1 599.7 559.3 517.9 468.1 419.2 373.9 335.7
298.3 257 216.1 166.7 116.5 60.5 0
1095.9 1162.1 1212.8 1239.9 1242.2 1232.8 1220.8 1197.7 1155.9 1104.8
1059 1021.2 980.8 933.6 881.2 829.6 775.8 725.1 678.4 651.8
642.9 631.3 617.5 594 553.1 512.2 476.6 443.7 418.4 390.3
355.2 317.9 277.4 229.9 180.1 107.1 0
1095.9 1167.9 1218.2 1238.2 1235.9 1222.2 1203.5 1171.5 1123.9 1081.2
1051.4 1022.5 986.5 939.9 882.9 817.6 753.1 692.2 638.9 615.3
590.4 573.5 553.5 510.8 468.6 436.1 409 389.5 373.9 349.4
325.4 289 248.1 208.1 160.9 95.6 0
1095.9 1170.1 1223.1 1239.9 1232.8 1218.2 1194.6 1153.3 1107 1072.8
1047.4 1021.2 987.4 944.3 884.3 810.5 729.1 656.2 599.7 571.7
540.6 512.6 473 425.9 389.9 362.3 340.6 322.3 302.8 280.1
263.2 228.1 185.8 152 116.9 58.7 0
1095.9 1176.8 1226.6 1240.8 1233.3 1216.4 1187.5 1145.7 1099.5 1067.5
1043.4 1014.5 983 936.7 877.2 803.8 720.2 638 576.6 535.3
493.9 463.7 421 385.9 352.1 325.9 305 288.5 274.8 259.2
273.9 227.2 173.4 132.5 98.3 40.9 0
1095.9 1176.4 1227.5 1242.2 1234.2 1215.5 1189.7 1146.1 1098.6 1068.3
1043.4 1015.9 985.2 940.3 882.1 808.3 724.2 640.2 574.8 531.3
489.9 458.4 416.6 380.6 346.8 320.1 299.2 283.2 271.2 255.6
282.8 209.4 165.8 133.4 99.1 40.9 0
